AM62Px MCU+ SDK  09.01.00

Introduction

DMSC controls the power management, security and resource management of the device.

Macros

#define FWL_MAX_PRIVID_SLOTS   (3U)
 This file contains: More...
 
#define RES_MAX_HOST_CNT   (2U)
 Maximum number of hosts assigned to a resource. More...
 
#define UID_LEN_WORDS   (8U)
 Length of UID. More...
 

Macro Definition Documentation

◆ FWL_MAX_PRIVID_SLOTS

#define FWL_MAX_PRIVID_SLOTS   (3U)

This file contains:

    WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!

System Firmware

TISCI macros for security functionality

Maximum number of priv id slots supported by the hardware

◆ RES_MAX_HOST_CNT

#define RES_MAX_HOST_CNT   (2U)

Maximum number of hosts assigned to a resource.

◆ UID_LEN_WORDS

#define UID_LEN_WORDS   (8U)

Length of UID.