AM62L FreeRTOS SDK  11.02.00
SCMI_PowerDomainAttrsOutData Struct Reference

Data Fields

int32_t status
 
uint32_t attributes
 
uint8_t name [SCMI_PWD_NAME_LENGTH_MAX]
 

Field Documentation

◆ status

int32_t SCMI_PowerDomainAttrsOutData::status

SCMI command status

◆ attributes

uint32_t SCMI_PowerDomainAttrsOutData::attributes

Power domain attributes

◆ name

uint8_t SCMI_PowerDomainAttrsOutData::name[SCMI_PWD_NAME_LENGTH_MAX]

Name of power domain