AM62L FreeRTOS SDK  11.02.00
SCMI_ClockNameGetOut Struct Reference

Data Fields

int32_t status
 
uint32_t flags
 
char clockName [SCMI_CLK_NAME_LENGTH_MAX]
 

Field Documentation

◆ status

int32_t SCMI_ClockNameGetOut::status

SCMI command status

◆ flags

uint32_t SCMI_ClockNameGetOut::flags

Paramter flags for the clock

◆ clockName

char SCMI_ClockNameGetOut::clockName[SCMI_CLK_NAME_LENGTH_MAX]

Extended name for clock