AM62L FreeRTOS SDK  11.02.00
SCMI_ClockAttributeOut Struct Reference

Data Fields

int32_t status
 
uint32_t attributes
 
char clockName [SCMI_CLK_NAME_LENGTH_MAX]
 

Field Documentation

◆ status

int32_t SCMI_ClockAttributeOut::status

SCMI command status

◆ attributes

uint32_t SCMI_ClockAttributeOut::attributes

Clock attributes

◆ clockName

char SCMI_ClockAttributeOut::clockName[SCMI_CLK_NAME_LENGTH_MAX]

Clock name