Response for SCMI_BASE_DISCOVER_VENDOR or SCMI_BASE_DISCOVER_SUB_VENDOR command.
Data Fields | |
| int32_t | status |
| uint8_t | vendorIdentifier [SCMI_BASE_NAME_LENGTH_MAX] |
| int32_t SCMI_BaseDiscoverVendorOut::status |
SCMI command status
| uint8_t SCMI_BaseDiscoverVendorOut::vendorIdentifier[SCMI_BASE_NAME_LENGTH_MAX] |
Name of vendor or sub-vendor in string