AM62L FreeRTOS SDK  11.02.00
SCMI_BaseDiscoverListProtocolsData Struct Reference

Detailed Description

Response for SCMI_BASE_DISCOVER_LIST_PROTOCOLS command.

Data Fields

int32_t status
 
uint32_t numProtocols
 
uint32_t protocols [SCMI_BASE_MAX_NUM_PROTOCOLS]
 

Field Documentation

◆ status

int32_t SCMI_BaseDiscoverListProtocolsData::status

SCMI command status

◆ numProtocols

uint32_t SCMI_BaseDiscoverListProtocolsData::numProtocols

Number of SCMI protocols

◆ protocols

uint32_t SCMI_BaseDiscoverListProtocolsData::protocols[SCMI_BASE_MAX_NUM_PROTOCOLS]

Array of packed SCMI protocol ID's