AM62L FreeRTOS SDK  11.02.00

Detailed Description

Enet RM resource parameters.

This structure has the information about reserved flow, default flow and Enet RM DMA resource information of all cores.

Data Fields

uint32_t numCores
 
EnetRm_ResourceInfo coreResInfo [ENET_CFG_REMOTE_CLIENT_CORES_MAX]
 
bool isStaticTxChanAllocated
 

Field Documentation

◆ numCores

uint32_t EnetRm_ResPrms::numCores

Number of cores

◆ coreResInfo

DMA Resource Information of all cores

◆ isStaticTxChanAllocated

bool EnetRm_ResPrms::isStaticTxChanAllocated

Application has allocated absolute tx channels