AM62L FreeRTOS SDK  11.02.00
CpswStats_HostPort_Ng Struct Reference

Detailed Description

CPSW 5G or 9G host port statistics.

Statistics values reported by the CPSW hardware for the host port.

Data Fields

uint64_t rxGoodFrames
 
uint64_t rxBcastFrames
 
uint64_t rxMcastFrames
 
uint64_t reserved4
 
uint64_t rxCrcErrors
 
uint64_t reserved6
 
uint64_t rxOversizedFrames
 
uint64_t reserved8
 
uint64_t rxUndersizedFrames
 
uint64_t reserved10
 
uint64_t aleDrop
 
uint64_t aleOverrunDrop
 
uint64_t rxOctets
 
uint64_t txGoodFrames
 
uint64_t txBcastFrames
 
uint64_t txMcastFrames
 
uint64_t reserved17to19 [3]
 
uint64_t txSofOverrun
 
uint64_t txMofOverrun
 
uint64_t reserved22to25 [4U]
 
uint64_t txOctets
 
uint64_t octetsFrames64
 
uint64_t octetsFrames65to127
 
uint64_t octetsFrames128to255
 
uint64_t octetsFrames256to511
 
uint64_t octetsFrames512to1023
 
uint64_t octetsFrames1024
 
uint64_t netOctets
 
uint64_t rxBottomOfFifoDrop
 
uint64_t portMaskDrop
 
uint64_t rxTopOfFifoDrop
 
uint64_t aleRateLimitDrop
 
uint64_t aleVidIngressDrop
 
uint64_t aleDAEqSADrop
 
uint64_t aleBlockDrop
 
uint64_t aleSecureDrop
 
uint64_t aleAuthDrop
 
uint64_t aleUnknownUcast
 
uint64_t aleUnknownUcastBcnt
 
uint64_t aleUnknownMcast
 
uint64_t aleUnknownMcastBcnt
 
uint64_t aleUnknownBcast
 
uint64_t aleUnknownBcastBcnt
 
uint64_t alePolicyMatch
 
uint64_t alePolicyMatchRed
 
uint64_t alePolicyMatchYellow
 
uint64_t aleMultSADrop
 
uint64_t aleDualVlanDrop
 
uint64_t aleLenErrorDrop
 
uint64_t aleIpNextHdrDrop
 
uint64_t aleIPv4FragDrop
 
uint64_t reserved57to95 [39U]
 
uint64_t txMemProtectError
 
uint64_t txPri [8U]
 
uint64_t txPriBcnt [8U]
 
uint64_t txPriDrop [8U]
 
uint64_t txPriDropBcnt [8U]
 

Field Documentation

◆ rxGoodFrames

uint64_t CpswStats_HostPort_Ng::rxGoodFrames

Total number of good frames received

◆ rxBcastFrames

uint64_t CpswStats_HostPort_Ng::rxBcastFrames

Total number of good multicast frames received

◆ rxMcastFrames

uint64_t CpswStats_HostPort_Ng::rxMcastFrames

Total number of good multicast frames received

◆ reserved4

uint64_t CpswStats_HostPort_Ng::reserved4

Reserved

◆ rxCrcErrors

uint64_t CpswStats_HostPort_Ng::rxCrcErrors

Total number of CRC error frames received

◆ reserved6

uint64_t CpswStats_HostPort_Ng::reserved6

Reserved

◆ rxOversizedFrames

uint64_t CpswStats_HostPort_Ng::rxOversizedFrames

Total number of oversized frames received

◆ reserved8

uint64_t CpswStats_HostPort_Ng::reserved8

Reserved

◆ rxUndersizedFrames

uint64_t CpswStats_HostPort_Ng::rxUndersizedFrames

Total number of undersized frames received

◆ reserved10

uint64_t CpswStats_HostPort_Ng::reserved10

Total number of fragmented frames received

◆ aleDrop

uint64_t CpswStats_HostPort_Ng::aleDrop

Total number of frames dropped by the ALE

◆ aleOverrunDrop

uint64_t CpswStats_HostPort_Ng::aleOverrunDrop

Total number of overrun frames dropped by the ALE

◆ rxOctets

uint64_t CpswStats_HostPort_Ng::rxOctets

Total number of received bytes in good frames

◆ txGoodFrames

uint64_t CpswStats_HostPort_Ng::txGoodFrames

Total number of good frames transmitted

◆ txBcastFrames

uint64_t CpswStats_HostPort_Ng::txBcastFrames

Total number of good broadcast frames transmitted

◆ txMcastFrames

uint64_t CpswStats_HostPort_Ng::txMcastFrames

Total number of good multicast frames transmitted

◆ reserved17to19

uint64_t CpswStats_HostPort_Ng::reserved17to19[3]

Reserved

◆ txSofOverrun

uint64_t CpswStats_HostPort_Ng::txSofOverrun

Tx Start of Frame Overrun

◆ txMofOverrun

uint64_t CpswStats_HostPort_Ng::txMofOverrun

Tx Middle of Frame Overrun

◆ reserved22to25

uint64_t CpswStats_HostPort_Ng::reserved22to25[4U]

Reserved

◆ txOctets

uint64_t CpswStats_HostPort_Ng::txOctets

Total number of bytes in all good frames transmitted

◆ octetsFrames64

uint64_t CpswStats_HostPort_Ng::octetsFrames64

Total number of 64-byte frames received and transmitted

◆ octetsFrames65to127

uint64_t CpswStats_HostPort_Ng::octetsFrames65to127

Total number of frames of size 65 to 127 bytes received and transmitted

◆ octetsFrames128to255

uint64_t CpswStats_HostPort_Ng::octetsFrames128to255

Total number of frames of size 128 to 255 bytes received and transmitted

◆ octetsFrames256to511

uint64_t CpswStats_HostPort_Ng::octetsFrames256to511

Total number of frames of size 256 to 511 bytes received and transmitted

◆ octetsFrames512to1023

uint64_t CpswStats_HostPort_Ng::octetsFrames512to1023

Total number of frames of size 512 to 1023 bytes received and transmitted

◆ octetsFrames1024

uint64_t CpswStats_HostPort_Ng::octetsFrames1024

Total number of frames of size 1024 or greater transmitted

◆ netOctets

uint64_t CpswStats_HostPort_Ng::netOctets

Total number of bytes received and transmitted

◆ rxBottomOfFifoDrop

uint64_t CpswStats_HostPort_Ng::rxBottomOfFifoDrop

Receive bottom of FIFO drop

◆ portMaskDrop

uint64_t CpswStats_HostPort_Ng::portMaskDrop

Total number of dropped frames received due to portmask

◆ rxTopOfFifoDrop

uint64_t CpswStats_HostPort_Ng::rxTopOfFifoDrop

Receive top of FIFO drop

◆ aleRateLimitDrop

uint64_t CpswStats_HostPort_Ng::aleRateLimitDrop

Total number of frames dropped due to ALE rate limiting

◆ aleVidIngressDrop

uint64_t CpswStats_HostPort_Ng::aleVidIngressDrop

Total number of dropped frames due to ALE VID ingress

◆ aleDAEqSADrop

uint64_t CpswStats_HostPort_Ng::aleDAEqSADrop

Total number of dropped frames due to DA = SA

◆ aleBlockDrop

uint64_t CpswStats_HostPort_Ng::aleBlockDrop

Total number of dropped frames due to ALE block mode

◆ aleSecureDrop

uint64_t CpswStats_HostPort_Ng::aleSecureDrop

Total number of dropped frames due to ALE secure mode

◆ aleAuthDrop

uint64_t CpswStats_HostPort_Ng::aleAuthDrop

Total number of dropped frames due to ALE authentication

◆ aleUnknownUcast

uint64_t CpswStats_HostPort_Ng::aleUnknownUcast

ALE receive unknown unicast

◆ aleUnknownUcastBcnt

uint64_t CpswStats_HostPort_Ng::aleUnknownUcastBcnt

ALE receive unknown unicast bytecount

◆ aleUnknownMcast

uint64_t CpswStats_HostPort_Ng::aleUnknownMcast

ALE receive unknown multicast

◆ aleUnknownMcastBcnt

uint64_t CpswStats_HostPort_Ng::aleUnknownMcastBcnt

ALE receive unknown multicast bytecount

◆ aleUnknownBcast

uint64_t CpswStats_HostPort_Ng::aleUnknownBcast

ALE receive unknown broadcast

◆ aleUnknownBcastBcnt

uint64_t CpswStats_HostPort_Ng::aleUnknownBcastBcnt

ALE receive unknown broadcast bytecount

◆ alePolicyMatch

uint64_t CpswStats_HostPort_Ng::alePolicyMatch

ALE policer matched

◆ alePolicyMatchRed

uint64_t CpswStats_HostPort_Ng::alePolicyMatchRed

ALE policer matched and condition red

◆ alePolicyMatchYellow

uint64_t CpswStats_HostPort_Ng::alePolicyMatchYellow

ALE policer matched and condition yellow

◆ aleMultSADrop

uint64_t CpswStats_HostPort_Ng::aleMultSADrop

ALE multicast source address drop

◆ aleDualVlanDrop

uint64_t CpswStats_HostPort_Ng::aleDualVlanDrop

ALE dual VLAN drop

◆ aleLenErrorDrop

uint64_t CpswStats_HostPort_Ng::aleLenErrorDrop

ALE IEEE 802.3 length error drop

◆ aleIpNextHdrDrop

uint64_t CpswStats_HostPort_Ng::aleIpNextHdrDrop

ALE IP next header limit drop

◆ aleIPv4FragDrop

uint64_t CpswStats_HostPort_Ng::aleIPv4FragDrop

ALE IPv4 fragment drop

◆ reserved57to95

uint64_t CpswStats_HostPort_Ng::reserved57to95[39U]

Reserved

◆ txMemProtectError

uint64_t CpswStats_HostPort_Ng::txMemProtectError

Transmit memory protect CRC error

◆ txPri

uint64_t CpswStats_HostPort_Ng::txPri[8U]

Host port priority packet count

◆ txPriBcnt

uint64_t CpswStats_HostPort_Ng::txPriBcnt[8U]

Host port priority packet byet count

◆ txPriDrop

uint64_t CpswStats_HostPort_Ng::txPriDrop[8U]

Host port priority packet drop count

◆ txPriDropBcnt

uint64_t CpswStats_HostPort_Ng::txPriDropBcnt[8U]

Host port priority packet drop byte count