AM62L FreeRTOS SDK  11.02.00

Detailed Description

CPTS event.

Data Fields

uint64_t tsVal
 
CpswCpts_EventType eventType
 
EnetTimeSync_MsgType msgType
 
uint32_t seqId
 
uint32_t portNum
 
uint32_t domain
 
CpswCpts_HwPush hwPushNum
 

Field Documentation

◆ tsVal

uint64_t CpswCpts_Event::tsVal

Time stamp value when the event occurred

◆ eventType

CpswCpts_EventType CpswCpts_Event::eventType

CPTS event type information

◆ msgType

EnetTimeSync_MsgType CpswCpts_Event::msgType

CPTS event message type

◆ seqId

uint32_t CpswCpts_Event::seqId

Sequence id of the event

◆ portNum

uint32_t CpswCpts_Event::portNum

MAC port number corresponding to the CPTS event

◆ domain

uint32_t CpswCpts_Event::domain

Domain number of the event

◆ hwPushNum

CpswCpts_HwPush CpswCpts_Event::hwPushNum

Hardware push instance number which triggered the event