AM62D FreeRTOS SDK  12.00.00

Detailed Description

Cache configuration so that MSMC can be used for main secure proxy backing memory and ring memory.

Parameters
subhdrMagic and size for integrity check.
msmc_cache_sizeFraction of msmc to be cache in /32 units. Rounds up. Since current msmc support /8 allocation this means that 1/32 rounds up to 1/8.

Data Fields

struct tisci_boardcfg_substructure_header subhdr
 
uint8_t msmc_cache_size
 

Field Documentation

◆ subhdr

struct tisci_boardcfg_substructure_header tisci_boardcfg_msmc::subhdr

◆ msmc_cache_size

uint8_t tisci_boardcfg_msmc::msmc_cache_size