MMCSD transaction.
This structure defines the nature of the MMCSD transaction. This structure specifies the buffer and buffer's size that is to be written to or read from the MMC slave peripheral.
Public Member Functions | |
| uint8_t startResidual[CacheP_CACHELINE_ALIGNMENT] | __attribute__ ((aligned(CacheP_CACHELINE_ALIGNMENT))) |
| uint8_t endResidual[CacheP_CACHELINE_ALIGNMENT] | __attribute__ ((aligned(CacheP_CACHELINE_ALIGNMENT))) |
Data Fields | |
| uint32_t | cmd |
| uint32_t | dir |
| uint32_t | arg |
| void * | dataBuf |
| uint32_t | blockSize |
| uint32_t | blockCount |
| uint32_t | autoCmdEn |
| uint32_t | enableDma |
| uint32_t | isTuning |
| uint32_t | retries |
| uint32_t | response [4] |
| uint32_t | status |
| uint32_t | startResidualBytes |
| uint32_t | endResidualBytes |
| uint8_t startResidual [CacheP_CACHELINE_ALIGNMENT] MMCSD_Transaction::__attribute__ | ( | (aligned(CacheP_CACHELINE_ALIGNMENT)) | ) |
| uint8_t endResidual [CacheP_CACHELINE_ALIGNMENT] MMCSD_Transaction::__attribute__ | ( | (aligned(CacheP_CACHELINE_ALIGNMENT)) | ) |
| uint32_t MMCSD_Transaction::cmd |
Command register content composed of CMD ID, DP, TYPE, RESP TYPE etc
| uint32_t MMCSD_Transaction::dir |
Direction of transfer: Read/Write
| uint32_t MMCSD_Transaction::arg |
Command argument as per MMC device specification
| void* MMCSD_Transaction::dataBuf |
buffer containing data to be read into or written
| uint32_t MMCSD_Transaction::blockSize |
Number of bytes to be transferred per block
| uint32_t MMCSD_Transaction::blockCount |
Number of block to be transferred
| uint32_t MMCSD_Transaction::autoCmdEn |
| uint32_t MMCSD_Transaction::enableDma |
| uint32_t MMCSD_Transaction::isTuning |
| uint32_t MMCSD_Transaction::retries |
| uint32_t MMCSD_Transaction::response[4] |
Command response per MMC device specification
| uint32_t MMCSD_Transaction::status |
| uint32_t MMCSD_Transaction::startResidualBytes |
| uint32_t MMCSD_Transaction::endResidualBytes |