AM62D FreeRTOS SDK  12.00.00

Detailed Description

I2C Object.

The application must not access any member variables of this structure!

Data Fields

SemaphoreP_Object mutex
 
SemaphoreP_Object transferComplete
 
HwiP_Object hwiObj
 
I2C_Params i2cParams
 
uint8_t state
 
I2C_TransactioncurrentTransaction
 
I2C_TransactionheadPtr
 
I2C_TransactiontailPtr
 
bool isOpen
 
uint32_t intStatusErr
 
I2CLLD_Object i2cLldObject
 
I2CLLD_Handle i2cLldHandle
 

Field Documentation

◆ mutex

SemaphoreP_Object I2C_Object::mutex

Grants exclusive access to I2C

◆ transferComplete

SemaphoreP_Object I2C_Object::transferComplete

Notify finished I2C transfer

◆ hwiObj

HwiP_Object I2C_Object::hwiObj

Hwi object

◆ i2cParams

I2C_Params I2C_Object::i2cParams

I2C open parameters as provided by user

◆ state

uint8_t I2C_Object::state

Stores the I2C state

◆ currentTransaction

I2C_Transaction* I2C_Object::currentTransaction

I2C transaction variables Pointer to current I2C transaction

◆ headPtr

I2C_Transaction* I2C_Object::headPtr

◆ tailPtr

I2C_Transaction* I2C_Object::tailPtr

◆ isOpen

bool I2C_Object::isOpen

◆ intStatusErr

uint32_t I2C_Object::intStatusErr

◆ i2cLldObject

I2CLLD_Object I2C_Object::i2cLldObject

◆ i2cLldHandle

I2CLLD_Handle I2C_Object::i2cLldHandle