AM62D FreeRTOS SDK  12.00.00
CpswCpts_SetFxnGenInArgs Struct Reference

Detailed Description

Data Fields

uint32_t index
 
uint32_t length
 
uint64_t compare
 
bool polarityInv
 
uint64_t ppmVal
 
CpswCpts_FxnGenAdjDir ppmDir
 
EnetTimeSync_AdjMode ppmMode
 

Field Documentation

◆ index

uint32_t CpswCpts_SetFxnGenInArgs::index

Function generator instance index value

◆ length

uint32_t CpswCpts_SetFxnGenInArgs::length

Function generator length value

◆ compare

uint64_t CpswCpts_SetFxnGenInArgs::compare

64-bit function generator compare value

◆ polarityInv

bool CpswCpts_SetFxnGenInArgs::polarityInv

Function generator polarity inversion flag true : Output of function generator asserts high false: Output of function generator asserts low

◆ ppmVal

uint64_t CpswCpts_SetFxnGenInArgs::ppmVal

Function generator parts-per-million value

◆ ppmDir

CpswCpts_FxnGenAdjDir CpswCpts_SetFxnGenInArgs::ppmDir

Direction of parts-per-million correction value

◆ ppmMode

EnetTimeSync_AdjMode CpswCpts_SetFxnGenInArgs::ppmMode

Mode of correction value for GENF PPM: parts-per-million or parts-per-hour. If the ppmMode is set to CPSW_CPTS_PPM_DISABLE, the ppm value will be set to zero.