AM62D FreeRTOS SDK  12.00.00

Detailed Description

Provide additional information about data and instruction parity, ECC, and external TCM errors.

Note
Refer to ARMv7-R architecture manual for more details

Data Fields

volatile uint32_t index
 
volatile uint32_t side_ext
 
volatile uint32_t recoverable_error
 
volatile uint32_t cacheway
 

Field Documentation

◆ index

volatile uint32_t AIFSR::index

◆ side_ext

volatile uint32_t AIFSR::side_ext

◆ recoverable_error

volatile uint32_t AIFSR::recoverable_error

◆ cacheway

volatile uint32_t AIFSR::cacheway