Structure to hold the base address and the number of Module Domain(MD) stat and Power Domain(PD) stat registers of PSC.
Data Fields | |
| uint32_t | baseAddr |
| uint32_t | pdStat |
| uint32_t | mdStat |
| uint32_t SafetyCheckers_PmPscData::baseAddr |
| uint32_t SafetyCheckers_PmPscData::pdStat |
| uint32_t SafetyCheckers_PmPscData::mdStat |