AM62Ax MCU+ SDK  11.01.00
SDL_Ecc_AggrEccRamErrorStatusInfo Struct Reference

Detailed Description

This structure contains error status information returned by the SDL_ecc_aggrGetEccRamGetErrorStatus function.

Design: PROC_SDL-1276

Data Fields

bool controlRegErr
 
bool successiveSingleBitErr
 
bool sVBUSTimeoutErr
 
bool writebackPend
 
uint32_t parityErrorCount
 
uint32_t eccRow
 
uint32_t eccBit1
 
uint32_t singleBitErrorCount
 
uint32_t doubleBitErrorCount
 

Field Documentation

◆ controlRegErr

bool SDL_Ecc_AggrEccRamErrorStatusInfo::controlRegErr

Control register bit flip error.

◆ successiveSingleBitErr

bool SDL_Ecc_AggrEccRamErrorStatusInfo::successiveSingleBitErr

Successive Single bit error.

◆ sVBUSTimeoutErr

bool SDL_Ecc_AggrEccRamErrorStatusInfo::sVBUSTimeoutErr

ECC Serial VBUS timeout error.

◆ writebackPend

bool SDL_Ecc_AggrEccRamErrorStatusInfo::writebackPend

Single bit error writeback pend status.

◆ parityErrorCount

uint32_t SDL_Ecc_AggrEccRamErrorStatusInfo::parityErrorCount

Parity error count : 0-2 Number of errors, 3 means 3 or more errors.

◆ eccRow

uint32_t SDL_Ecc_AggrEccRamErrorStatusInfo::eccRow

Indicates the row/address where the error occurred.

◆ eccBit1

uint32_t SDL_Ecc_AggrEccRamErrorStatusInfo::eccBit1

Indicates the first data bit that is in error counting from LSB (Single bit error only).

◆ singleBitErrorCount

uint32_t SDL_Ecc_AggrEccRamErrorStatusInfo::singleBitErrorCount

Single bit Error count : 0-2 Number of errors, 3 means 3 or more errors.

◆ doubleBitErrorCount

uint32_t SDL_Ecc_AggrEccRamErrorStatusInfo::doubleBitErrorCount

Double bit Error count : 0-2 Number of errors, 3 means 3 or more errors.