SD device properties.
Data Fields | |
| uint32_t | ocr |
| uint32_t | rca |
| uint16_t | maxReadBlockLen |
| uint16_t | maxWriteBlockLen |
| char | manuDate [9] |
| uint8_t | manuID |
| char | productName [6] |
| uint8_t | specVersion |
| uint32_t | blockCount |
| uint8_t | transferSpeed |
| uint32_t | isCmd23 |
| uint32_t | supportedDataWidths |
| uint32_t MMCSD_SdDeviceData::ocr |
| uint32_t MMCSD_SdDeviceData::rca |
| uint16_t MMCSD_SdDeviceData::maxReadBlockLen |
| uint16_t MMCSD_SdDeviceData::maxWriteBlockLen |
| char MMCSD_SdDeviceData::manuDate[9] |
| uint8_t MMCSD_SdDeviceData::manuID |
| char MMCSD_SdDeviceData::productName[6] |
| uint8_t MMCSD_SdDeviceData::specVersion |
| uint32_t MMCSD_SdDeviceData::blockCount |
| uint8_t MMCSD_SdDeviceData::transferSpeed |
| uint32_t MMCSD_SdDeviceData::isCmd23 |
| uint32_t MMCSD_SdDeviceData::supportedDataWidths |