Data Fields | |
| void * | txChHandle |
| void * | rxChHandle |
| void * | cqTxEvtHandle |
| void * | cqRxEvtHandle |
| void * | txTrpdMem |
| void * | rxTrpdMem |
| uint32_t | trpdMemSize |
| void * | txRingMem |
| void * | rxRingMem |
| void * | txCbParams |
| void * | rxCbParams |
| uint32_t | rxEvtNum |
| uint32_t | txEvtNum |
| uint32_t | isOpen |
| void* MCASP_DmaChConfig::txChHandle |
UDMA channel tx handle
| void* MCASP_DmaChConfig::rxChHandle |
UDMA channel rx handle
| void* MCASP_DmaChConfig::cqTxEvtHandle |
UDMA cq tx event handle
| void* MCASP_DmaChConfig::cqRxEvtHandle |
UDMA cq rx event handle
| void* MCASP_DmaChConfig::txTrpdMem |
UDMA TX TRPD memory pointers
| void* MCASP_DmaChConfig::rxTrpdMem |
UDMA RX TRPD memory pointers
| uint32_t MCASP_DmaChConfig::trpdMemSize |
Size of TR PD memory
| void* MCASP_DmaChConfig::txRingMem |
UDMA TX Ring memory pointers
| void* MCASP_DmaChConfig::rxRingMem |
UDMA RX Ring memory pointers
| void* MCASP_DmaChConfig::txCbParams |
UDMA TX callback params
| void* MCASP_DmaChConfig::rxCbParams |
UDMA RX callback params
| uint32_t MCASP_DmaChConfig::rxEvtNum |
UDMA Event number used for Rx
| uint32_t MCASP_DmaChConfig::txEvtNum |
UDMA Event number used for Tx
| uint32_t MCASP_DmaChConfig::isOpen |
Flag to indicate whether the DMA instance is opened already