Private AM62Ax specific SOC file.
Go to the source code of this file.
Macros | |
| #define | TISCI_HOST_ID_DEVICE_MANAGER (TISCI_HOST_ID_MAIN_0_R5_0) |
Sciclient load firmware ROM Thread Ids. | |
| #define | SCICLIENT_ROM_R5_TX_NORMAL_THREAD (1U) |
| #define | SCICLIENT_ROM_R5_RX_NORMAL_THREAD (0U) |
| #define TISCI_HOST_ID_DEVICE_MANAGER (TISCI_HOST_ID_MAIN_0_R5_0) |
| #define SCICLIENT_ROM_R5_TX_NORMAL_THREAD (1U) |
Thread ID's for each message type, R5 Out Bound Normal Priority
| #define SCICLIENT_ROM_R5_RX_NORMAL_THREAD (0U) |
Thread ID's for each message type, R5 In Bound Normal Priority