DMSC controls the power management, security and resource management of the device.
Macros | |
| #define | FWL_MAX_PRIVID_SLOTS (3U) |
| This file contains: More... | |
| #define | RES_MAX_HOST_CNT (2U) |
| Maximum number of hosts assigned to a resource. More... | |
| #define | UID_LEN_WORDS (8U) |
| Length of UID. More... | |
| #define FWL_MAX_PRIVID_SLOTS (3U) |
This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
System Firmware
TISCI macros for security functionality
Maximum number of priv id slots supported by the hardware
| #define RES_MAX_HOST_CNT (2U) |
Maximum number of hosts assigned to a resource.
| #define UID_LEN_WORDS (8U) |
Length of UID.