AM62Ax MCU+ SDK  09.01.00

Introduction

DMSC controls the power management, security and resource management of the device.

Macros

#define TISCI_BOARDCFG_MAX_MAIN_HOST_COUNT   (8U)
 This file contains: More...
 
#define TISCI_BOARDCFG_MAX_MCU_HOST_COUNT   (4U)
 

Macro Definition Documentation

◆ TISCI_BOARDCFG_MAX_MAIN_HOST_COUNT

#define TISCI_BOARDCFG_MAX_MAIN_HOST_COUNT   (8U)

This file contains:

    WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!

System Firmware Source File

Boardcfg Constraints for AM62A Devices

Boardcfg Constraints for AM62x Devices

◆ TISCI_BOARDCFG_MAX_MCU_HOST_COUNT

#define TISCI_BOARDCFG_MAX_MCU_HOST_COUNT   (4U)