AM62Ax MCU+ SDK  09.00.00
SDL_VTM_configTs Struct Reference

Detailed Description

VTM temperature sensor configuration.

This structure contains VTM temperature sensor configuration

Data Fields

SDL_VTM_configTsCtrl configTsCtrl
 
SDL_VTM_Ctrlcfg tsCtrl_cfg
 
int32_t high_temp_in_milli_degree_celsius
 
int32_t low_temp_in_milli_degree_celsius
 
SDL_VTM_tsThrVal thr_val
 

Field Documentation

◆ configTsCtrl

SDL_VTM_configTsCtrl SDL_VTM_configTs::configTsCtrl

Valid control bit map the configuration

◆ tsCtrl_cfg

SDL_VTM_Ctrlcfg SDL_VTM_configTs::tsCtrl_cfg

Temperature sensor control configuration

◆ high_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::high_temp_in_milli_degree_celsius

Thermal shutdown range high value

◆ low_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::low_temp_in_milli_degree_celsius

Thermal shutdown range low value

◆ thr_val

SDL_VTM_tsThrVal SDL_VTM_configTs::thr_val

Threshold value