OSPI instance attributes - used during init time.
Data Fields | |
uint32_t | baseAddr |
uint32_t | dataBaseAddr |
uint32_t | inputClkFreq |
uint32_t | intrNum |
uint32_t | intrEnable |
uint8_t | intrPriority |
uint32_t | dmaEnable |
uint32_t | phyEnable |
uint32_t | ospiSkipProg |
uint32_t | dacEnable |
uint32_t | frmFmt |
uint32_t | devDelays [4] |
uint32_t | chipSelect |
uint32_t | decChipSelect |
uint32_t | baudRateDiv |
uint32_t | phaseDelayElement |
const OSPI_AddrRegion * | dmaRestrictedRegions |
uint32_t OSPI_Attrs::baseAddr |
Peripheral base address
uint32_t OSPI_Attrs::dataBaseAddr |
Base address of the OSPI flash
uint32_t OSPI_Attrs::inputClkFreq |
Module input clock frequency
uint32_t OSPI_Attrs::intrNum |
Peripheral interrupt number
uint32_t OSPI_Attrs::intrEnable |
Enable interrupt mode
uint8_t OSPI_Attrs::intrPriority |
Interrupt priority
uint32_t OSPI_Attrs::dmaEnable |
Enable DMA mode
uint32_t OSPI_Attrs::phyEnable |
Enable PHY mode
uint32_t OSPI_Attrs::ospiSkipProg |
Reinitialize OSPI
uint32_t OSPI_Attrs::dacEnable |
Enable DAC mode
uint32_t OSPI_Attrs::frmFmt |
Ospi Frame Format
uint32_t OSPI_Attrs::devDelays[4] |
OSPI device delays (CSSOT, CSEOT, CSDADS and CSDA delays)
uint32_t OSPI_Attrs::chipSelect |
Ospi Chip select number
uint32_t OSPI_Attrs::decChipSelect |
Decoder Chip select number
uint32_t OSPI_Attrs::baudRateDiv |
Baud-rate divisor to derive DQS and other output clks
uint32_t OSPI_Attrs::phaseDelayElement |
Number of delay elements to be inserted between phase detect flip-flops
const OSPI_AddrRegion* OSPI_Attrs::dmaRestrictedRegions |
Pointer to array of OSPI_AddrRegion data structures filled by SysConfig. The array should be terminated by a { 0xFFFFFFFFU, 0U } entry. It is used while using DMA copy to check if the destination address is a region not accessible to DMA and switch to CPU copy