Data Fields | |
void * | txChHandle |
void * | rxChHandle |
void * | cqTxEvtHandle |
void * | cqRxEvtHandle |
void * | txTrpdMem |
void * | rxTrpdMem |
uint32_t | trpdMemSize |
void * | txRingMem |
void * | rxRingMem |
uint32_t | ringMemSize |
uint32_t | ringElemCnt |
uint32_t | rxEvtNum |
uint32_t | txEvtNum |
uint32_t | isOpen |
void* MCASP_DmaChConfig::txChHandle |
UDMA channel tx handle
void* MCASP_DmaChConfig::rxChHandle |
UDMA channel rx handle
void* MCASP_DmaChConfig::cqTxEvtHandle |
UDMA cq tx event handle
void* MCASP_DmaChConfig::cqRxEvtHandle |
UDMA cq rx event handle
void* MCASP_DmaChConfig::txTrpdMem |
UDMA TX TRPD memory pointers
void* MCASP_DmaChConfig::rxTrpdMem |
UDMA RX TRPD memory pointers
uint32_t MCASP_DmaChConfig::trpdMemSize |
Size of TR PD memory
void* MCASP_DmaChConfig::txRingMem |
UDMA TX Ring memory pointers
void* MCASP_DmaChConfig::rxRingMem |
UDMA RX Ring memory pointers
uint32_t MCASP_DmaChConfig::ringMemSize |
Size of Ring Memory
uint32_t MCASP_DmaChConfig::ringElemCnt |
Ring Element Count
uint32_t MCASP_DmaChConfig::rxEvtNum |
UDMA Event number used for Rx
uint32_t MCASP_DmaChConfig::txEvtNum |
UDMA Event number used for Tx
uint32_t MCASP_DmaChConfig::isOpen |
Flag to indicate whether the DMA instance is opened already