AM275 FreeRTOS SDK  12.00.00
EnetPort_TrafficShapingRates Struct Reference

Detailed Description

Traffic shaping parameters (committed and excess rates).

Data Fields

uint64_t committedRateBitsPerSec
 
uint64_t excessRateBitsPerSec
 

Field Documentation

◆ committedRateBitsPerSec

uint64_t EnetPort_TrafficShapingRates::committedRateBitsPerSec

Committed Information Rate (CIR) in bits-per-second

◆ excessRateBitsPerSec

uint64_t EnetPort_TrafficShapingRates::excessRateBitsPerSec

Excess Information Rate (EIR) in bits-per-second