AM275 FreeRTOS SDK  12.00.00
sdl_soc_pbist.h File Reference

Introduction

This file contains the SoC-specific SDL PBIST API's and definitions.

Go to the source code of this file.

Data Structures

struct  SDL_PBIST_postResult
 

Macros

#define SDL_PBIST_NUM_INSTANCES   6U
 

Enumerations

enum  SDL_PBIST_inst {
  SDL_PBIST_INST_MAIN_PULSAR_0, SDL_PBIST_INST_MAIN_PULSAR_1, SDL_PBIST_INST_C7X_0, SDL_PBIST_INST_C7X_1,
  SDL_PBIST_INST_DM_2, SDL_PBIST_INST_MAIN_IP
}
 PBIST instance. More...
 
enum  SDL_PBIST_hwpostInst { SDL_PBIST_INST_DM }
 
enum  SDL_PBIST_postStatus { SDL_PBIST_POST_COMPLETED_SUCCESS, SDL_PBIST_POST_COMPLETED_FAILURE, SDL_PBIST_POST_TIMEOUT, SDL_PBIST_POST_NOT_RUN }
 

Functions

int32_t SDL_PBIST_getDevicePostStatus (SDL_PBIST_postResult *pResult)