AM275 FreeRTOS SDK  12.00.00
pinmux/am275x/pinmux.h File Reference

Introduction

PINMUX Driver API/interface file.

This file contains pad configure register offsets and bit-field value macros for different configurations,

BIT[21] TXDISABLE disable the pin's output driver BIT[18] RXACTIVE enable the pin's input buffer (typically kept enabled) BIT[17] PULLTYPESEL set the iternal resistor pull direction high or low (if enabled) BIT[16] PULLUDEN internal resistor disable (0 = enabled / 1 = disabled) BIT[3:0] MUXMODE select the desired function on the given pin

Go to the source code of this file.

Data Structures

struct  Pinmux_PerCfg_t
 Structure defining the pin configuration parameters. More...
 

Macros

#define PINMUX_END   (-1)
 Macro to mark end of pinmux config array. More...
 
#define PIN_MODE(mode)   ((uint32_t) mode)
 Pin mode - it is at 0th bit. No shift requried. More...
 
#define PIN_PULL_DISABLE   (((uint32_t) 0x1U) << 16U)
 Resistor enable. More...
 
#define PIN_PULL_DIRECTION   (((uint32_t) 0x1U) << 17U)
 Pull direction. More...
 
#define PIN_INPUT_ENABLE   (((uint32_t) 0x1U) << 18U)
 Receiver enable. More...
 
#define PIN_DRIVE_STRENGTH(strength)   ((uint32_t)(strength) << 19U)
 Drive strength. More...
 
#define PIN_OUTPUT_DISABLE   (((uint32_t) 0x1U) << 21U)
 Driver disable. More...
 
#define PIN_WAKEUP_ENABLE   (((uint32_t) 0x1U) << 29U)
 Wakeup enable. More...
 
#define PIN_DRV_STR_FAST   PIN_DRIVE_STRENGTH(2U)
 
#define PIN_DRV_STR_NOMINAL   PIN_DRIVE_STRENGTH(0U)
 
Pinmux Domain ID

#define PINMUX_DOMAIN_ID_MAIN   (0U)
 
#define PINMUX_DOMAIN_ID_MCU   (1U)
 

Enumerations

enum  Pinmux_MainOffsets {
  PIN_OSPI0_CLK = 0x000, PIN_OSPI0_LBCLKO = 0x004, PIN_OSPI0_DQS = 0x008, PIN_OSPI0_D0 = 0x00C,
  PIN_OSPI0_D1 = 0x010, PIN_OSPI0_D2 = 0x014, PIN_OSPI0_D3 = 0x018, PIN_OSPI0_D4 = 0x01C,
  PIN_OSPI0_D5 = 0x020, PIN_OSPI0_D6 = 0x024, PIN_OSPI0_D7 = 0x028, PIN_OSPI0_CSN0 = 0x02C,
  PIN_OSPI0_CSN1 = 0x030, PIN_OSPI0_CSN2 = 0x034, PIN_OSPI0_CSN3 = 0x038, PIN_MCASP0_ACLKX = 0x03C,
  PIN_MCASP0_AFSX = 0x040, PIN_MCASP0_AXR0 = 0x044, PIN_MCASP0_AXR1 = 0x048, PIN_MCASP0_AXR2 = 0x04C,
  PIN_MCASP0_AXR3 = 0x050, PIN_MCASP0_AXR4 = 0x054, PIN_MCASP0_AXR5 = 0x058, PIN_MCASP0_AXR6 = 0x05C,
  PIN_MCASP0_AXR7 = 0x060, PIN_MCASP0_AXR8 = 0x064, PIN_MCASP0_AXR9 = 0x068, PIN_MCASP0_AXR10 = 0x06C,
  PIN_MCASP0_AXR11 = 0x070, PIN_MCASP0_AXR12 = 0x074, PIN_MCASP0_AXR13 = 0x078, PIN_MCASP0_AXR14 = 0x07C,
  PIN_MCASP0_AXR15 = 0x084, PIN_MCASP1_ACLKX = 0x088, PIN_MCASP1_AFSX = 0x08C, PIN_MCASP1_AXR0 = 0x090,
  PIN_MCASP1_AXR1 = 0x094, PIN_MCASP1_AXR2 = 0x098, PIN_MCASP1_AXR3 = 0x09C, PIN_MCASP2_ACLKX = 0x0A0,
  PIN_MCASP2_AFSX = 0x0A4, PIN_MCASP2_AXR0 = 0x0A8, PIN_MCASP2_AXR1 = 0x0AC, PIN_MCASP2_AXR2 = 0x0B0,
  PIN_MCASP2_AXR3 = 0x0B4, PIN_MCASP2_AXR4 = 0x0B8, PIN_MCASP2_AXR5 = 0x0BC, PIN_MCASP3_ACLKX = 0x0C0,
  PIN_MCASP3_AFSX = 0x0C4, PIN_MCASP3_AXR0 = 0x0C8, PIN_MCASP3_AXR1 = 0x0CC, PIN_MCASP3_AXR2 = 0x0D0,
  PIN_MCASP3_AXR3 = 0x0D4, PIN_MCASP4_ACLKX = 0x0E0, PIN_MCASP4_AFSX = 0x0E4, PIN_MCASP4_AXR0 = 0x0E8,
  PIN_MCASP4_AXR1 = 0x0EC, PIN_MCASP4_AXR2 = 0x0F0, PIN_MLB0_MLBSIG = 0x0FC, PIN_MLB0_MLBCLK = 0x100,
  PIN_MLB0_MLBDAT = 0x104, PIN_OSPI1_CLK = 0x108, PIN_OSPI1_LBCLKO = 0x10C, PIN_OSPI1_DQS = 0x110,
  PIN_OSPI1_D0 = 0x114, PIN_OSPI1_D1 = 0x118, PIN_OSPI1_D2 = 0x11C, PIN_OSPI1_D3 = 0x120,
  PIN_OSPI1_CSN0 = 0x124, PIN_RGMII1_TX_CTL = 0x12C, PIN_RGMII1_TXC = 0x130, PIN_RGMII1_TD0 = 0x134,
  PIN_RGMII1_TD1 = 0x138, PIN_RGMII1_TD2 = 0x13C, PIN_RGMII1_TD3 = 0x140, PIN_RGMII1_RX_CTL = 0x144,
  PIN_RGMII1_RXC = 0x148, PIN_RGMII1_RD0 = 0x14C, PIN_RGMII1_RD1 = 0x150, PIN_RGMII1_RD2 = 0x154,
  PIN_RGMII1_RD3 = 0x158, PIN_MDIO0_MDIO = 0x15C, PIN_MDIO0_MDC = 0x160, PIN_RGMII2_TX_CTL = 0x164,
  PIN_RGMII2_TXC = 0x168, PIN_RGMII2_TD0 = 0x16C, PIN_RGMII2_TD1 = 0x170, PIN_RGMII2_TD2 = 0x174,
  PIN_OSPI1_CSN1 = 0x128, PIN_RGMII2_TD3 = 0x178, PIN_RGMII2_RX_CTL = 0x17C, PIN_RGMII2_RXC = 0x180,
  PIN_RGMII2_RD0 = 0x184, PIN_RGMII2_RD1 = 0x188, PIN_RGMII2_RD2 = 0x18C, PIN_RGMII2_RD3 = 0x190,
  PIN_SPI2_D0 = 0x194, PIN_SPI2_D1 = 0x198, PIN_SPI2_CS2 = 0x19C, PIN_AUDIO_EXT_REFCLK0 = 0x1A0,
  PIN_SPI2_CS1 = 0x1A4, PIN_SPI2_CS3 = 0x1A8, PIN_SPI2_CS0 = 0x1AC, PIN_SPI2_CLK = 0x1B0,
  PIN_SPI0_CS0 = 0x1B4, PIN_SPI0_CS1 = 0x1B8, PIN_SPI0_CLK = 0x1BC, PIN_SPI0_D0 = 0x1C0,
  PIN_SPI0_D1 = 0x1C4, PIN_UART0_RXD = 0x1C8, PIN_UART0_TXD = 0x1CC, PIN_UART0_CTSN = 0x1D0,
  PIN_UART0_RTSN = 0x1D4, PIN_MCAN0_TX = 0x1D8, PIN_MCAN0_RX = 0x1DC, PIN_I2C0_SCL = 0x1E0,
  PIN_I2C0_SDA = 0x1E4, PIN_I2C1_SCL = 0x1E8, PIN_I2C1_SDA = 0x1EC, PIN_EXT_REFCLK1 = 0x1F0,
  PIN_EXTINTN = 0x1F4, PIN_MMC0_DAT7 = 0x1F8, PIN_MMC0_DAT6 = 0x1FC, PIN_MMC0_DAT5 = 0x200,
  PIN_MMC0_DAT4 = 0x204, PIN_MMC0_DAT3 = 0x208, PIN_MMC0_DAT2 = 0x20C, PIN_MMC0_DAT1 = 0x210,
  PIN_MMC0_DAT0 = 0x214, PIN_MMC0_CLK = 0x218, PIN_MMC0_CMD = 0x220, PIN_SPI1_CS0 = 0x224,
  PIN_SPI1_CS1 = 0x228, PIN_SPI1_CLK = 0x22C, PIN_SPI1_D0 = 0x230, PIN_SPI1_D1 = 0x234,
  PIN_GPIO1_47 = 0x23C, PIN_GPIO1_48 = 0x240, PIN_GPIO1_49 = 0x244, PIN_USB0_DRVVBUS = 0x254,
  PIN_GPIO1_72 = 0x2AC, PIN_ADC0_AIN0 = 0x2B0, PIN_ADC0_AIN1 = 0x2B4, PIN_ADC0_AIN2 = 0x2B8,
  PIN_ADC0_AIN3 = 0x2BC, PIN_ADC0_AIN4 = 0x2C0, PIN_ADC0_AIN5 = 0x2C4, PIN_ADC0_AIN6 = 0x2C8,
  PIN_ADC0_AIN7 = 0x2CC, PIN_OSPI1_D4 = 0x2D0, PIN_OSPI1_D5 = 0x2D4, PIN_OSPI1_D6 = 0x2D8,
  PIN_OSPI1_D7 = 0x2DC
}
 Main domain pad config register offset in control module. More...
 
enum  Pinmux_McuOffsets {
  PIN_EMU1 = 0x07C, PIN_EMU0 = 0x078, PIN_WKUP_CLKOUT0 = 0x084, PIN_PMIC_LPM_EN0 = 0x080,
  PIN_WKUP_I2C0_SDA = 0x050, PIN_WKUP_I2C0_SCL = 0x04C, PIN_MCU_GPIO0_16 = 0x040, PIN_MCU_GPIO0_15 = 0x03C,
  PIN_MCU_GPIO0_14 = 0x038, PIN_MCU_GPIO0_13 = 0x034, PIN_WKUP_UART0_RTSN = 0x030, PIN_WKUP_UART0_CTSN = 0x02C,
  PIN_WKUP_UART0_TXD = 0x028, PIN_WKUP_UART0_RXD = 0x024, PIN_MCU_GPIO0_8 = 0x020, PIN_MCU_GPIO0_7 = 0x01C,
  PIN_MCU_GPIO0_6 = 0x018, PIN_MCU_GPIO0_5 = 0x014, PIN_MCU_GPIO0_4 = 0x010, PIN_MCU_GPIO0_3 = 0x00C,
  PIN_MCU_GPIO0_2 = 0x008, PIN_WKUP_TIMER_IO1 = 0x004, PIN_WKUP_TIMER_IO0 = 0x000
}
 Wakeup domain pad config register offset in control module. More...
 

Functions

void Pinmux_config (const Pinmux_PerCfg_t *pinmuxCfg, uint32_t domainId)
 This API configures the pinmux based on the domain. More...
 
void Pinmux_unlockMMR (uint32_t domainId)
 This API unlocks the PAD config control MMRs for the given domain. More...
 
void Pinmux_lockMMR (uint32_t domainId)
 This API locks the PAD config control MMRs for the given domain. More...