AM275 FreeRTOS SDK  12.00.00
adc_soc.h File Reference

Introduction

ADC Driver AM62Lx SOC specific file.

Go to the source code of this file.

Macros

#define ADC_MAX_NUM_CHN   (uint32_t)(8U)
 Macro defines the maximum number of channels in ADC. More...
 
#define ADC_RESOLUTION   (12U)
 Macro defines the resolution bits of ADC. More...
 
#define ADC_FIFODATA_ADCCHNLID_MASK   ADC_FIFODATA_ADCCHNLID_MASK_8_CHANNELS
 
#define ADC_FIFODATA_ADCDATA_SHIFT   ADC_FIFODATA_ADCDATA_SHIFT_12_BITS
 
#define ADC_FIFODATA_ADCDATA_MASK   ADC_FIFODATA_ADCDATA_MASK_12_BITS
 

Macro Definition Documentation

◆ ADC_MAX_NUM_CHN

#define ADC_MAX_NUM_CHN   (uint32_t)(8U)

Macro defines the maximum number of channels in ADC.

◆ ADC_RESOLUTION

#define ADC_RESOLUTION   (12U)

Macro defines the resolution bits of ADC.

◆ ADC_FIFODATA_ADCCHNLID_MASK

#define ADC_FIFODATA_ADCCHNLID_MASK   ADC_FIFODATA_ADCCHNLID_MASK_8_CHANNELS

◆ ADC_FIFODATA_ADCDATA_SHIFT

#define ADC_FIFODATA_ADCDATA_SHIFT   ADC_FIFODATA_ADCDATA_SHIFT_12_BITS

◆ ADC_FIFODATA_ADCDATA_MASK

#define ADC_FIFODATA_ADCDATA_MASK   ADC_FIFODATA_ADCDATA_MASK_12_BITS