AM273x MCU+ SDK  09.02.00
U_GPADCREG_REG3 Union Reference

Detailed Description

Register3 Offset 0x00C.

Data Fields

struct {
   uint32_t   b8_ParamValIfm: 8
 
   uint32_t   b8_CollectSamplesIfm: 8
 
   uint32_t   b7_SkipSamplesIfm: 7
 
   uint32_t   b9_Nu: 9
 
} bits
 
uint32_t b32_Reg
 bits 31: 0 More...
 

Field Documentation

◆ b8_ParamValIfm

uint32_t U_GPADCREG_REG3::b8_ParamValIfm

bits 7: 0

◆ b8_CollectSamplesIfm

uint32_t U_GPADCREG_REG3::b8_CollectSamplesIfm

bits 15: 8

◆ b7_SkipSamplesIfm

uint32_t U_GPADCREG_REG3::b7_SkipSamplesIfm

bits 22: 16

◆ b9_Nu

uint32_t U_GPADCREG_REG3::b9_Nu

bits 31: 23

◆ bits

struct { ... } U_GPADCREG_REG3::bits

Struct

◆ b32_Reg

uint32_t U_GPADCREG_REG3::b32_Reg

bits 31: 0

Union