AM273x MCU+ SDK  09.02.00

Data Fields

uint32_t intervalNum
 
uint32_t maxRunTime
 
uint32_t clkDiv
 
uint32_t romStartAddress
 
uint32_t pRomStartAdd
 
uint32_t faultInsert
 
uint32_t stcDiagnostic
 
SDL_STC_ScanModeconfig modeConfig
 

Field Documentation

◆ intervalNum

uint32_t SDL_STC_Config::intervalNum

Configure number of intervals

◆ maxRunTime

uint32_t SDL_STC_Config::maxRunTime

Max run time for STC

◆ clkDiv

uint32_t SDL_STC_Config::clkDiv

Clock division value for STC clock

◆ romStartAddress

uint32_t SDL_STC_Config::romStartAddress

Configure Rom start address

◆ pRomStartAdd

uint32_t SDL_STC_Config::pRomStartAdd

Pointer of Rom start address

◆ faultInsert

uint32_t SDL_STC_Config::faultInsert

Configure this for insert fault in STC test vector

◆ stcDiagnostic

uint32_t SDL_STC_Config::stcDiagnostic

Configure this for enabling STC diagnostic check

◆ modeConfig

SDL_STC_ScanModeconfig SDL_STC_Config::modeConfig

Configure scan mode configuration