AM273x MCU+ SDK  09.02.00
SDL_ECC_ErrorInfo_t Struct Reference

Detailed Description


\brief This structure defines the error status information

Data Fields

SDL_ECC_MemType eccMemType
 
SDL_ECC_MemSubType memSubType
 
SDL_Ecc_AggrIntrSrc intrSrc
 
uint32_t bitErrCnt
 
uint32_t injectBitErrCnt
 
uint32_t bitErrorGroup
 
uint64_t bitErrorOffset
 

Field Documentation

◆ eccMemType

SDL_ECC_MemType SDL_ECC_ErrorInfo_t::eccMemType

ECC Memory type

◆ memSubType

SDL_ECC_MemSubType SDL_ECC_ErrorInfo_t::memSubType

Memory subtype

◆ intrSrc

SDL_Ecc_AggrIntrSrc SDL_ECC_ErrorInfo_t::intrSrc

Interrupt source

◆ bitErrCnt

uint32_t SDL_ECC_ErrorInfo_t::bitErrCnt

bit error count for the interrupt source. 0-2 Number of errors, 3 means 3 or more errors.

◆ injectBitErrCnt

uint32_t SDL_ECC_ErrorInfo_t::injectBitErrCnt

inject bit error count for the interrupt source (valid for EDC only). 0-2 Number of errors, 3 means 3 or more errors.

◆ bitErrorGroup

uint32_t SDL_ECC_ErrorInfo_t::bitErrorGroup

bit error group. Indicates the Checker Group where the error occurred.

◆ bitErrorOffset

uint64_t SDL_ECC_ErrorInfo_t::bitErrorOffset

bit error offset