MIBSPI peripheral mode Parameters.
MIBSPI peripheral Parameters are used with the MIBSPI_open() call when mode is set to MIBSPI_PERIPHERAL. Default values for these parameters are set using MIBSPI_Params_init().
Data Fields | |
uint32_t | dmaReqLine |
uint8_t | chipSelect |
uint32_t MIBSPI_PeripheralModeParams::dmaReqLine |
DMA request line to be used for Peripheral
uint8_t MIBSPI_PeripheralModeParams::chipSelect |
CS0-CS7 signal number from 0 -7