MIBSPI Driver DMA request line tie up for the SoC.
The structure is used to store the hardware specific configuration for DMA request lines.
Data Fields | |
uint8_t | txDmaReqLine |
TX DMA Request Line number. More... | |
uint8_t | rxDmaReqLine |
RX DMA Request Line number More... | |
uint8_t MIBSPI_DMAReqlineCfg::txDmaReqLine |
TX DMA Request Line number.
uint8_t MIBSPI_DMAReqlineCfg::rxDmaReqLine |
RX DMA Request Line number