FDB entry configuration.
Data Fields | |
| uint8_t | macAddr [ENET_MAC_ADDR_LEN] |
| int16_t | vlanId |
| uint8_t | fdbEntry [2] |
| uint8_t Icssg_FdbEntry::macAddr[ENET_MAC_ADDR_LEN] |
MAC address
| int16_t Icssg_FdbEntry::vlanId |
VLAN Id
| uint8_t Icssg_FdbEntry::fdbEntry[2] |
FDB entry. It can be constructed with the FDB entry bit definitions from IccsgFdb_EntryFields. Two entries for two ports