ICSSG mac port configuration parameters.
| bool IcssgMacPort_Cfg::promiscEn |
Whether promiscuous mode is enabled at open time or not
| bool IcssgMacPort_Cfg::ucastFloodEn |
Whether unknown unicast flooding to host port is enabled or not
| bool IcssgMacPort_Cfg::mcastFloodEn |
Whether multicast flooding to host port is enabled or not
| Icssg_AcceptFrameCheck IcssgMacPort_Cfg::acceptFrameCheck |
Acceptable frame check criteria
| EnetPort_VlanCfg IcssgMacPort_Cfg::vlanCfg |
Default VLAN Id and PCP
| Icssg_QueuePreemptMode IcssgMacPort_Cfg::queuePreemptMode[ENET_PRI_NUM] |
Queue preemption mode
| Icssg_QueueForwardMode IcssgMacPort_Cfg::queueForwardMode[ENET_PRI_NUM] |
Queue forward mode
| uint8_t IcssgMacPort_Cfg::specialFramePrio |