Register7 Offset 0x01C.
Data Fields | |
uint32_t | b8_PktRamBaseAddrCp12: 8 |
uint32_t | b8_PktRamBaseAddrCp13: 8 |
uint32_t | b8_PktRamBaseAddrCp14: 8 |
uint32_t | b8_PktRamBaseAddrCp15: 8 |
uint32_t GPADCREG_REG7::b8_PktRamBaseAddrCp12 |
bits 7: 0
uint32_t GPADCREG_REG7::b8_PktRamBaseAddrCp13 |
bits 15: 8
uint32_t GPADCREG_REG7::b8_PktRamBaseAddrCp14 |
bits 23: 16
uint32_t GPADCREG_REG7::b8_PktRamBaseAddrCp15 |
bits 31: 24