Register6 Offset 0x018.
Data Fields | |
uint32_t | b8_PktRamBaseAddrCp8: 8 |
uint32_t | b8_PktRamBaseAddrCp9: 8 |
uint32_t | b8_PktRamBaseAddrCp10: 8 |
uint32_t | b8_PktRamBaseAddrCp11: 8 |
uint32_t GPADCREG_REG6::b8_PktRamBaseAddrCp8 |
bits 7: 0
uint32_t GPADCREG_REG6::b8_PktRamBaseAddrCp9 |
bits 15: 8
uint32_t GPADCREG_REG6::b8_PktRamBaseAddrCp10 |
bits 23: 16
uint32_t GPADCREG_REG6::b8_PktRamBaseAddrCp11 |
bits 31: 24