Register5 Offset 0x014.
Data Fields | |
uint32_t | b8_PktRamBaseAddrCp4: 8 |
uint32_t | b8_PktRamBaseAddrCp5: 8 |
uint32_t | b8_PktRamBaseAddrCp6: 8 |
uint32_t | b8_PktRamBaseAddrCp7: 8 |
uint32_t GPADCREG_REG5::b8_PktRamBaseAddrCp4 |
bits 7: 0
uint32_t GPADCREG_REG5::b8_PktRamBaseAddrCp5 |
bits 15: 8
uint32_t GPADCREG_REG5::b8_PktRamBaseAddrCp6 |
bits 23: 16
uint32_t GPADCREG_REG5::b8_PktRamBaseAddrCp7 |
bits 31: 24