Register15 Offset 0x03C.
Data Fields | |
uint32_t | b10_MinGpadc: 10 |
uint32_t | b6_Nu1: 6 |
uint32_t | b10_MaxGpadc: 10 |
uint32_t | b6_Nu2: 6 |
uint32_t GPADCREG_REG15::b10_MinGpadc |
bits 9: 0
uint32_t GPADCREG_REG15::b6_Nu1 |
bits 15: 10
uint32_t GPADCREG_REG15::b10_MaxGpadc |
bits 25: 16
uint32_t GPADCREG_REG15::b6_Nu2 |
bits 31: 26