Register12 Offset 0x030.
Data Fields | |
uint32_t | b1_DramEccEnable: 1 |
uint32_t | b7_Nu1: 7 |
uint32_t | b1_DramEccErrClr: 1 |
uint32_t | b7_Nu2: 7 |
uint32_t | b8_DramEccErrAddr: 8 |
uint32_t | b8_DramRepairedBit: 8 |
uint32_t GPADCREG_REG12::b1_DramEccEnable |
bits 0: 0
uint32_t GPADCREG_REG12::b7_Nu1 |
bits 7: 1
uint32_t GPADCREG_REG12::b1_DramEccErrClr |
bits 8: 8
uint32_t GPADCREG_REG12::b7_Nu2 |
bits 15: 9
uint32_t GPADCREG_REG12::b8_DramEccErrAddr |
bits 23: 16
uint32_t GPADCREG_REG12::b8_DramRepairedBit |
bits 31: 24