Output args for ENET_PER_IOCTL_ATTACH_CORE command.
Data Fields | |
| uint32_t | coreKey |
| uint32_t | startIdx |
| uint32_t | flowIdx |
| uint8_t | macAddress [ENET_MAC_ADDR_LEN] |
| uint32_t Enet_MacDstFlowInfo::coreKey |
Core Key
| uint32_t Enet_MacDstFlowInfo::startIdx |
Rx Flow Base or Start index
| uint32_t Enet_MacDstFlowInfo::flowIdx |
Allocated flow's index (offset from startIdx)
| uint8_t Enet_MacDstFlowInfo::macAddress[ENET_MAC_ADDR_LEN] |
Destination mac address associated with the flow