Traffic shaping parameters (committed and excess rates).
Data Fields | |
| uint64_t | committedRateBitsPerSec |
| uint64_t | excessRateBitsPerSec |
| uint64_t EnetPort_TrafficShapingRates::committedRateBitsPerSec |
Committed Information Rate (CIR) in bits-per-second
| uint64_t EnetPort_TrafficShapingRates::excessRateBitsPerSec |
Excess Information Rate (EIR) in bits-per-second