Input args for ENET_PHY_IOCTL_C45_WRITE_REG command.
Data Fields | |
| Enet_MacPort | macPort |
| uint8_t | mmd |
| uint16_t | reg |
| uint16_t | val |
| Enet_MacPort EnetPhy_C45WriteRegInArgs::macPort |
Port number
| uint8_t EnetPhy_C45WriteRegInArgs::mmd |
MMD
| uint16_t EnetPhy_C45WriteRegInArgs::reg |
Register address
| uint16_t EnetPhy_C45WriteRegInArgs::val |
Value to be written