CPPI buffer timestamp info.
Buffer timestamp info structure.
Data Fields | |
| bool | enableHostTxTs |
| uint32_t | txPktSeqId |
| uint8_t | txPktMsgType |
| uint8_t | txPktDomain |
| uint64_t | rxPktTs |
| bool EnetCpdma_PktTsInfo::enableHostTxTs |
Flag to enable/disable host TX packet timestamping
| uint32_t EnetCpdma_PktTsInfo::txPktSeqId |
Host TX packet's sequence Id value
| uint8_t EnetCpdma_PktTsInfo::txPktMsgType |
Host TX packet's message type value
| uint8_t EnetCpdma_PktTsInfo::txPktDomain |
Host TX packet's domain value
| uint64_t EnetCpdma_PktTsInfo::rxPktTs |
Received packet's 64-bit ingress timestamp value