Short IPG configuration for CPSW IP.
It's used as output args for CPSW_PER_IOCTL_GET_SHORT_IPG_CFG command.
Data Fields | |
| uint32_t | ipgTriggerThreshBlkCnt |
| uint32_t | numMacPorts |
| CpswMacPort_PortTxShortIpgCfg | portShortIpgCfg [CPSW_MAC_PORT_NUM] |
| uint32_t Cpsw_TxShortIpgCfg::ipgTriggerThreshBlkCnt |
Ethernet port associated FIFO transmit block usage value for triggering transmit short gap when short gap is enabled
| uint32_t Cpsw_TxShortIpgCfg::numMacPorts |
Number of MAC ports to configure TX IPG
| CpswMacPort_PortTxShortIpgCfg Cpsw_TxShortIpgCfg::portShortIpgCfg[CPSW_MAC_PORT_NUM] |
Per Port short TX IPG configuration. Up to numMacPorts entries should be populated