Port IP configuration for time synchronization events.
Common configuration for Annex D (IPv4) and Annex E (IPv6) time sync events.
Data Fields | |
| bool | ttlNonzeroEn |
| bool | unicastEn |
| bool | tsIp129En |
| bool | tsIp130En |
| bool | tsIp131En |
| bool | tsIp132En |
| bool | tsIp107En |
| bool | tsPort319En |
| bool | tsPort320En |
| bool CpswMacPort_IpTsCfg::ttlNonzeroEn |
Time Sync Time to Live Non-zero enable
| bool CpswMacPort_IpTsCfg::unicastEn |
Time Sync Unicast enable
| bool CpswMacPort_IpTsCfg::tsIp129En |
Time Sync Destination IP Address 129 enable
| bool CpswMacPort_IpTsCfg::tsIp130En |
Time Sync Destination IP Address 130 enable
| bool CpswMacPort_IpTsCfg::tsIp131En |
Time Sync Destination IP Address 131 enable
| bool CpswMacPort_IpTsCfg::tsIp132En |
Time Sync Destination IP Address 132 enable
| bool CpswMacPort_IpTsCfg::tsIp107En |
Time Sync Destination IP Address 107 enable
| bool CpswMacPort_IpTsCfg::tsPort319En |
Time Sync Destination port number 319 enable
| bool CpswMacPort_IpTsCfg::tsPort320En |
Time Sync Destination port number 320 enable