MAC address and VLAN Id.
Data Fields | |
| uint8_t | addr [ENET_MAC_ADDR_LEN] |
| uint32_t | vlanId |
| uint8_t CpswAle_MacAddrInfo::addr[ENET_MAC_ADDR_LEN] |
48-bit unicast/multicast MAC address
| uint32_t CpswAle_MacAddrInfo::vlanId |
VLAN ID associated with the entry. vlanId of 0 indicates do not use VLAN