Output args for CPSW_ALE_IOCTL_LOOKUP_MCAST command.
Data Fields | |
| uint32_t | vlanMemberList |
| uint32_t | unregMcastFloodMask |
| uint32_t | regMcastFloodMask |
| uint32_t | forceUntaggedEgressMask |
| uint32_t | noLearnMask |
| bool | vidIngressCheck |
| bool | limitIPNxtHdr |
| bool | disallowIPFrag |
| uint32_t | aleEntryIdx |
| uint32_t CpswAle_GetVlanEntryOutArgs::vlanMemberList |
Port member mask for the VLAN entry being queried
| uint32_t CpswAle_GetVlanEntryOutArgs::unregMcastFloodMask |
Unregistered multicast flood mask for queried VLAN
| uint32_t CpswAle_GetVlanEntryOutArgs::regMcastFloodMask |
Registered multicast flood mask for queried VLAN
| uint32_t CpswAle_GetVlanEntryOutArgs::forceUntaggedEgressMask |
Force untagged egress port mask for queried VLAN
| uint32_t CpswAle_GetVlanEntryOutArgs::noLearnMask |
VLAN No Learn Mask for queried VLAN
| bool CpswAle_GetVlanEntryOutArgs::vidIngressCheck |
VLAN Ingress Check enabled/disabled for queried VLAN
| bool CpswAle_GetVlanEntryOutArgs::limitIPNxtHdr |
Limit IP NXT hdr field enabled/disabled for queried VLAN
| bool CpswAle_GetVlanEntryOutArgs::disallowIPFrag |
VLAN No IPv4 Fragmented frames control enabled/disabled for queried VLAN
| uint32_t CpswAle_GetVlanEntryOutArgs::aleEntryIdx |
Entry index for queried VLAN