Output args for CPSW_ALE_IOCTL_GET_BCAST_MCAST_LIMIT IOCTL command.
Data Fields | |
| bool | rateLimitEn |
| bool | rateLimitAtTxPort |
| uint32_t | numPorts |
| CpswAle_PortBcastMcastRateLimitParams | portPrms [CPSW_ALE_NUM_PORTS] |
| bool CpswAle_GetBcastMcastRateLimitOutArgs::rateLimitEn |
Indicates if broadcast/multicast rate limit is enabled
| bool CpswAle_GetBcastMcastRateLimitOutArgs::rateLimitAtTxPort |
Rate limit to be done at transmit or receive port
| uint32_t CpswAle_GetBcastMcastRateLimitOutArgs::numPorts |
Number of port for which broadcast/multicast rate limiting config to be applied
| CpswAle_PortBcastMcastRateLimitParams CpswAle_GetBcastMcastRateLimitOutArgs::portPrms[CPSW_ALE_NUM_PORTS] |
Per port broadcast/multicast rate limit params