Input args for CPSW_ALE_IOCTL_SET_DEFAULT_THREADCFG command and out args for CPSW_ALE_IOCTL_GET_DEFAULT_THREADCFG command.
Data Fields | |
| bool | dfltThreadEn |
| uint32_t | threadId |
| bool | priorityOrEn |
| bool | macPortDfltThreadDis |
| bool CpswAle_DfltThreadCfg::dfltThreadEn |
Default thread enable.
| uint32_t CpswAle_DfltThreadCfg::threadId |
This field specifies the default thread Id value
| bool CpswAle_DfltThreadCfg::priorityOrEn |
OR priority of packet with default thread
| bool CpswAle_DfltThreadCfg::macPortDfltThreadDis |
Do not use default thread for MAC only port